SLPS764 September   2024 RES60A-Q1

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Ratiometric Matching
      2. 6.3.2 Ultra-Low Noise
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Battery Stack Measurement
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 PSpice® for TI
        2. 8.1.1.2 TINA-TI™ Simulation Software (Free Download)
        3. 8.1.1.3 TI Reference Designs
        4. 8.1.1.4 Analog Filter Designer
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DWV|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Maximum short-term overload voltage per divider, ∆V = VHVIN – VLVIN (100ms, TA = 25°C)(2)(3) RES60A210 2700 V
RES60A310 2700
RES60A410 2700
RES60A500 2700
RES60A610 2700
RES60A100 2700
Transient high-potential voltage, ac (50Hz, TA = 25°C)(4)(5)(6) RES60A210 3000 VRMS
RES60A310 2500
RES60A410 2500
RES60A500 3000
RES60A610 3000
RES60A100 3000
Transient high-potential voltage, dc (TA = 25°C)(4)(5)(6) RES60A210 4000 VDC
RES60A310 3500
RES60A410 3500
RES60A500 4000
RES60A610 4000
RES60A100 4000
TA Ambient temperature –55 150 °C
TJ Junction temperature –55 150 °C
Tstg Storage temperature –55 175 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
Maximum short-term voltage permitted under transient conditions without performance degradation. Avoid sustained operation at or beyond these voltage levels, especially if the resulting self-heating causes TJ to exceed 150°C.
Tested in production.
Differential voltage from high-voltage domain (pins 1-4) to low-voltage domain (pins 5-8) of the package.
Total stress duration of 180s, accumulated over lifetime in increments of no longer than 60s periods, duty cycle < 10%. Repeated transient high-potential voltage testing can lead to performance degradation or device damage.
Rating for Advanced-Information and preview devices only. Final value for Production-Data devices is pending.