Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN4599-Q1
Automotive 5V, 2:1 (SPDT), 1-Channel Analog Switch
1 Features
- AEC-Q100 qualified for automotive applications:
- Device temperature grade 1: –40°C to 125°C ambient
operating temperature
- Device HBM classification level H1C
- Device CDM classification level C3
- Rail to rail operation
- Bidirectional signal path
- Low on-resistance: 7Ω
- Wide supply range: 2V to 5.5V
- -40°C to +125°C Operating temperature
- Break-before-make switching
- SN4599-Q1 a direct replacement for NLAS4599-Q1