Product details

Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 6 CON (typ) (pF) 23 ON-state leakage current (max) (µA) 0.1 Supply current (typ) (µA) 0.003 Bandwidth (MHz) 250 Operating temperature range (°C) -40 to 125 Features Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 30 Rating Automotive Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 6 CON (typ) (pF) 23 ON-state leakage current (max) (µA) 0.1 Supply current (typ) (µA) 0.003 Bandwidth (MHz) 250 Operating temperature range (°C) -40 to 125 Features Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 30 Rating Automotive Supply voltage (max) (V) 5.5
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C3
  • Rail to rail operation
  • Bidirectional signal path
  • Low on-resistance: 7Ω
  • Wide supply range: 2V to 5.5V
  • -40°C to +125°C Operating temperature
  • Break-before-make switching
  • SN4599-Q1 a direct replacement for NLAS4599-Q1
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C3
  • Rail to rail operation
  • Bidirectional signal path
  • Low on-resistance: 7Ω
  • Wide supply range: 2V to 5.5V
  • -40°C to +125°C Operating temperature
  • Break-before-make switching
  • SN4599-Q1 a direct replacement for NLAS4599-Q1

The SN4599-Q1 is a general purpose complementary metal-oxide semiconductor (CMOS) single-pole double-throw (SPDT) switch. The SN4599-Q1 switches between two source inputs based on the state of the SEL pin. Wide operating supply of 2V to 5.5V allows for use in a broad array of automotive applications. The device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VDD.

The SN4599-Q1 is a general purpose complementary metal-oxide semiconductor (CMOS) single-pole double-throw (SPDT) switch. The SN4599-Q1 switches between two source inputs based on the state of the SEL pin. Wide operating supply of 2V to 5.5V allows for use in a broad array of automotive applications. The device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VDD.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN4599-Q1 Automotive 5V, 2:1 (SPDT), 1-Channel Analog Switch datasheet (Rev. A) PDF | HTML 16 Jul 2024
Functional safety information SN4599-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 09 May 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos