SCDS475A April 2024 – July 2024 SN4599-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SN4599-Q1 offers good system performance across a wide operating supply (2V to 5.5V). Additionally, the control input pin supports Fail-Safe Logic which allows for operation up to 5.5V, regardless of the state of the supply pin. This protection stops the logic pins from back-powering the supply rail. These features of the SN4599-Q1 general purpose multiplexer, reduce system complexity, board size, and overall system cost.