SCDS475A April 2024 – July 2024 SN4599-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Bandwidth is defined as the range of frequencies that are attenuated by less than 3 dB when the input is applied to the source pin (Sx) of an on-channel, and the output is measured at the drain pin (D) of the device. Figure 6-9 shows the setup used to measure bandwidth.