SCDS475A April 2024 – July 2024 SN4599-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This design example uses the parameters listed in Table 8-1.
PARAMETERS | VALUES |
---|---|
Input Signal | 0V to 3.3V |
Mux Supply (VDD) | 3.3V |
Op Amp Supply (V+/ V-) | ±3.3V |
Mux I/O signal range | 0V to VDD (Rail to Rail) |
Control logic thresholds | 2.31V up to 5.5V |