SCDS475A April 2024 – July 2024 SN4599-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage | 2 | 5.5 | V | ||
VI/O | Switch input or output voltage (Max of VDD) | 0 | VDD | V | ||
VIN | Control input voltage | 0 | 5.5 | V | ||
VIH | High-level input voltage | VDD = 2V to 2.29V | VDD x 0.75 | V | ||
VDD = 2.3V to 5.5V | VDD x 0.7 | |||||
VIL | Low-level input voltage | VDD = 2V to 2.29V | VDD x 0.25 | V | ||
VDD = 2.3V to 2.9V | VDD x 0.3 | |||||
VDD = 3V to 5V | 0.85 |