SCDS475A April 2024 – July 2024 SN4599-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
SN4599-Q1 | |||||||||
VDD V | VI/o V | IO mA | TA | ||||||
rON |
ON-state switch resistance | 2 V | VI = 0 V | IO = 4 mA | 25°C | 11 | Ω | ||
–40°C to +85°C | 20 | ||||||||
–40°C to +125°C | 20 | ||||||||
VI = 1.65 | IO = -4 mA | 25°C | 15 | ||||||
–40°C to +85°C | 50 | ||||||||
–40°C to +125°C | 50 | ||||||||
2.3 V | VI = 0 V | IO = 8 mA | 25°C | 8 | |||||
–40°C to +85°C | 12 | ||||||||
–40°C to +125°C | 12 | ||||||||
VI = 2.3 V | IO = -8 mA | 25°C | 11 | ||||||
–40°C to +85°C | 30 | ||||||||
–40°C to +125°C | 30 | ||||||||
3 V | VI = 0 V | IO = 24 mA | 25°C | 7 | |||||
–40°C to +85°C | 9 | ||||||||
–40°C to +125°C | 9 | ||||||||
VI = 3 V | IO = -24 mA | 25°C | 9 | ||||||
–40°C to +85°C | 20 | ||||||||
–40°C to +125°C | 20 | ||||||||
4.5 V | VI = 0 V | IO = 30 mA | 25°C | 6 | |||||
–40°C to +85°C | 7 | ||||||||
–40°C to +125°C | 7 | ||||||||
VI = 2.4 V | IO = 30 mA | 25°C | 7 | ||||||
–40°C to +85°C | 12 | ||||||||
–40°C to +125°C | 12 | ||||||||
VI = 4.5 V | IO = -30 mA | 25°C | 7 | ||||||
–40°C to +85°C | 15 | ||||||||
–40°C to +125°C | 15 | ||||||||
rrange | ON-state switch resistance over signal range | 2 V | 0 ≤ VSn ≤ VDD | ID = -4 mA | 25°C | 210 | Ω | ||
–40°C to +85°C | 210 | ||||||||
–40°C to +125°C | 210 | ||||||||
2.3 V | ID = -8 mA | 25°C | 85 | ||||||
–40°C to +85°C | 85 | ||||||||
–40°C to +125°C | 85 | ||||||||
3 V | ID = -24 mA | 25°C | 30 | ||||||
–40°C to +85°C | 30 | ||||||||
–40°C to +125°C | 30 | ||||||||
4.5 V | ID = -30 mA | 25°C | 18 | ||||||
–40°C to +85°C | 18 | ||||||||
–40°C to +125°C | 18 | ||||||||
ΔrON | Maximum ON resistance between any two channels | 2 V | VSn = 1.15 V | ID = -4 mA | 25°C | 0.5 | Ω |
||
–40°C to +85°C | 0.5 | ||||||||
–40°C to +125°C | 0.5 | ||||||||
2.3 V | VSn = 1.6 V | ID = -8 mA | 25°C | 0.1 | |||||
–40°C to +85°C | 0.1 | ||||||||
–40°C to +125°C | 0.3 | ||||||||
3 V | VSn = 2.1 V | ID = -24 mA | 25°C | 0.1 | |||||
–40°C to +85°C | 0.1 | ||||||||
–40°C to +125°C | 0.3 | ||||||||
4.5 V | VSn = 3.15 V | ID = -30 mA | 25°C | 0.1 | |||||
–40°C to +85°C | 0.1 | ||||||||
–40°C to +125°C | 0.2 | ||||||||
ron(flat) | ON resistance flatness | 2 V | 0 ≤ VSn ≤ VDD | ID = -4 mA | 25°C | 110 | Ω |
||
–40°C to +85°C | 110 | ||||||||
–40°C to +125°C | 110 | ||||||||
2.3 V | ID = -8 mA | 25°C | 26 | ||||||
–40°C to +85°C | 26 | ||||||||
–40°C to +125°C | 40 | ||||||||
3 V | ID = -24 mA | 25°C | 9 | ||||||
–40°C to +85°C | 9 | ||||||||
–40°C to +125°C | 10 | ||||||||
4.5 V | ID = -30 mA | 25°C | 4 | ||||||
–40°C to +85°C | 4 | ||||||||
–40°C to +125°C | 5 | ||||||||
Ioff | Switch OFF leakage current | 2 V | VS = 1 V / 1.62 V VD = 1.62 V / 1 V |
25°C | ±5 | nA | |||
–40°C to +85°C | ±25 | ||||||||
–40°C to +125°C | ±100 | ||||||||
5.5 V | VS = 4.5 V / 1.5 V VD = 1.5 V / 4.5 V |
25°C | ±5 | ||||||
–40°C to +85°C | ±25 | ||||||||
–40°C to +125°C | ±100 | ||||||||
IS(on) | ON-state switch leakage current | 5.5 | VI = VDD or GND, VO = Open | 25°C | ±15 | nA | |||
–40°C to +85°C | ±50 | ||||||||
–40°C to +125°C | ±100 | ||||||||
IIN | Control input current | 0 V to 5.5 V | 0 ≤ VIN ≤ VDD | 25°C | ±0.05 | ±0.1 | µA | ||
–40°C to +85°C | ±1 | ||||||||
–40°C to +125°C | ±1 | ||||||||
IDD | Supply current |
5.5 V | SEL = VDD or GND | 25°C | 1 | µA | |||
–40°C to +85°C | 10 | ||||||||
–40°C to +125°C | 35 | ||||||||
CI | Control input capacitance |
5 V | SEL (VDD/2) | 25°C | 2.7 | pF | |||
–40°C to +85°C | 2.7 | ||||||||
–40°C to +125°C | 2.7 | ||||||||
Cio(off) | Switch input/output capacitance |
5 V | Sn (VDD/2) | 25°C | 5.2 | pF | |||
–40°C to +85°C | 5.2 | ||||||||
–40°C to +125°C | 5.2 | ||||||||
Cio(on) | Switch input/output capacitance |
5 V | Sn (VDD/2) | 25°C | 21 | pF | |||
–40°C to +85°C | 21 | ||||||||
–40°C to +125°C | 21 | ||||||||
D (VDD/2) | 25°C | 21 | |||||||
–40°C to +85°C | 21 | ||||||||
–40°C to +125°C | 21 |