SCDS475A April 2024 – July 2024 SN4599-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Parameter | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | VDD | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|---|---|---|
Frequency response (switch on) | D or Sn | Sn or D | RL = 50 Ω, fin = sine wave | 2 V | 250 | MHz | ||
2.3 V | 250 | |||||||
3 V | 250 | |||||||
4.5 V | 250 | |||||||
Crosstalk (between switches) | S1 or S2 | S2 or S1 | RL = 50 Ω, fin = 1MHz sine wave | 2 V | -54 | dB | ||
2.3 V | -54 | |||||||
3 V | -54 | |||||||
4.5 V | -54 | |||||||
Feed through attenuation (switch off) | D or Sn | Sn or D | CL = 5 pF, RL = 50 Ω, fin = 1 MHz (sine wave) | 2 V | -57 | dB | ||
2.3 V | -57 | |||||||
3 V | -57 | |||||||
4.5 V | -57 | |||||||
Charge injection | SEL (Vs = VDD/2) | D | CL = 0.1 nF, RL = 1 MΩ | 3.3 V | 3 | pC | ||
5 V | 7 | |||||||
Total harmonic distortion | D or Sn | Sn or D | VI = 4.0 Vp-p, Vbias = VDD/2, RL = 10kΩ, fin = 600 Hz to 20kHz (sine wave) | 4.5 V | 0.01 | % |