SCDS475A April 2024 – July 2024 SN4599-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Parameter | FROM (INPUT) | TO (OUTPUT) | VDD | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
ttran | RL = 200Ω, CL = 15pF, VS = 1V | D or Sn |
Sn or D | 2 V ± 0.15 V | 28 | ns | ||
44 | ||||||||
44 | ||||||||
RL = 200Ω, CL = 15pF, VS = 2V | D or Sn |
Sn or D | 3.3 V ± 0.3 V | 14 | ns | |||
20 | ||||||||
21 | ||||||||
RL = 200Ω, CL = 15pF, VS = 3V | D or Sn |
Sn or D | 5 V ± 0.5 V | 12 | ns | |||
18 | ||||||||
19 | ||||||||
TB-M | Break before make time | 2 V ± 0.15 V | 0.5 | ns | ||||
2.5 V ± 0.2 V | 0.5 | |||||||
3.3 V ± 0.3 V | 0.5 | |||||||
5 V ± 0.5 V | 0.5 |