SCHS367C October 2008 – April 2022 SN54AC00-SP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
VOH | IOH = –50 μA | 3 V | 2.9 | 2.9 | V | |||
4.5 V | 4.4 | 4.4 | ||||||
5.5 V | 5.4 | 5.4 | ||||||
IOH = –12 mA | 3 V | 2.56 | 2.4 | |||||
IOH = –24 mA | 4.5 V | 3.86 | 3.7 | |||||
5.5 V | 4.86 | 4.7 | ||||||
IOH = –50 mA(1) | 5.5 V | 3.85 | ||||||
VOL | IOL = 50 μA | 3 V | 0.1 | 0.1 | V | |||
4.5 V | 0.1 | 0.1 | ||||||
5.5 V | 0.1 | 0.1 | ||||||
IOL = 12 mA | 3 V | 0.36 | 0.5 | |||||
IOL = 24 mA | 4.5 V | 0.36 | 0.5 | |||||
5.5 V | 0.36 | 0.5 | ||||||
IOL = 50 mA(1) | 5.5 V | 1.65 | ||||||
II | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | μA | |||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 4 | 40 | μA | |||
Ci | VI = VCC or GND | 5 V | 2.6 | pF |