SN54AC00-SP

ACTIVE

Space 4-ch, 2-input, 2-V to 6-V NAND gates

alarmNotifications Order now

Product details

Technology family AC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type Standard CMOS Output type Push-Pull Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Space Operating temperature range (°C) -55 to 125
Technology family AC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type Standard CMOS Output type Push-Pull Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Space Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 CFP (W) 14 58.023 mm² 9.21 x 6.3 DIESALE (KGD) See data sheet
  • 5962R87549:
    • Radiation hardness assurance (RHA) up to TID 100 krad (Si)
    • SEL immune to 86 MeV×cm2/mg
  • 5962-87549:
    • Total ionizing dose 50 krad (Si)
  • 2 V to 6 V VCC operation
  • Inputs accept voltages to 6 V
  • Maximum tpd of 7 ns at 5 V
  • 5962R87549:
    • Radiation hardness assurance (RHA) up to TID 100 krad (Si)
    • SEL immune to 86 MeV×cm2/mg
  • 5962-87549:
    • Total ionizing dose 50 krad (Si)
  • 2 V to 6 V VCC operation
  • Inputs accept voltages to 6 V
  • Maximum tpd of 7 ns at 5 V

The SN54AC00 device contains four independent 2-input NAND gates. Each gate performs the Boolean function of Y = A • B or Y = A + B in positive logic.

.

.

The SN54AC00 device contains four independent 2-input NAND gates. Each gate performs the Boolean function of Y = A • B or Y = A + B in positive logic.

.

.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
SN54SC4T00-SEP ACTIVE Radiation-tolerant, four-channel, two-input 1.2-V to 5.5-V NAND gate with integrated level shifter Voltage range (1.2V to 5.5V)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN54AC00-SP Radiation Hardened Quad 2 Input NAND Gate datasheet (Rev. C) PDF | HTML 04 Apr 2022
* Radiation & reliability report 54AC00-SP Radiation Assured Devices 21 Apr 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​