INPUTS | OUTPUT Y |
|
---|---|---|
A | B | |
H | H | L |
L | X | H |
X | L | H |
The SN54AC00 device contains four independent 2-input NAND gates. Each gate performs the Boolean function of Y = A • B or Y = A + B in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN54AC00-SP | CDIP (14) | 5.97 mm × 9.21 mm |
CFP (14) | 6.67 mm × 19.56 mm | |
KGD (0) | Not applicable |
Changes from Revision B (October 2015) to Revision C (April 2022)
Changes from Revision A (December 2013) to Revision B (February 2015)