SCHS367C
October 2008 – April 2022
SN54AC00-SP
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Bare Die Information
6
Specifications
6.1
Absolute Maximum Ratings
6.2
Recommended Operating Conditions
6.3
Thermal Information
6.4
Electrical Characteristics
6.5
Switching Characteristics, VCC = 3.3 V
6.6
Switching Characteristics, VCC = 5 V
6.7
Operating Characteristics
7
Parameter Measurement Information
8
Device and Documentation Support
8.1
Receiving Notification of Documentation Updates
8.2
Support Resources
8.3
Trademarks
8.4
Electrostatic Discharge Caution
8.5
Glossary
9
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
W|14
MCFP002C
J|14
MGDI009
KGD|0
Thermal pad, mechanical data (Package|Pins)
Orderable Information
schs367c_oa
schs367c_pm
6.7
Operating Characteristics
V
CC
= 5 V, T
A
= 25°C
PARAMETER
TEST CONDITIONS
TYP
UNIT
C
pd
Power dissipation capacitance
C
L
= 50 pF, ƒ = 1 MHz
40
pF