SCHS367C October 2008 – April 2022 SN54AC00-SP
PRODUCTION DATA
The SN54AC00 device contains four independent 2-input NAND gates. Each gate performs the Boolean function of Y = A • B or Y = A + B in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN54AC00-SP | CDIP (14) | 5.97 mm × 9.21 mm |
CFP (14) | 6.67 mm × 19.56 mm | |
KGD (0) | Not applicable |