SCLS181H December 1982 – August 2021 SN54HC00 , SN74HC00
PRODUCTION DATA
PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | ||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A or B | Y | 2 V | 45 | 90 | 115 | ns | |||
4.5 V | 9 | 18 | 23 | ||||||||
6 V | 8 | 15 | 20 | ||||||||
tt | Transition-time | Y | 2 V | 38 | 75 | 95 | ns | ||||
4.5 V | 8 | 15 | 19 | ||||||||
6 V | 6 | 13 | 16 |