SN74HC00

ACTIVE

4-ch, 2-input, 2-V to 6-V 5.2 mA drive strength NAND gate

alarmNotifications Order now

Product details

Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Input type Standard CMOS Output type Push-Pull Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 28 Rating Catalog Operating temperature range (°C) -40 to 85
Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Input type Standard CMOS Output type Push-Pull Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 28 Rating Catalog Operating temperature range (°C) -40 to 85
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 SSOP (DB) 14 48.36 mm² 6.2 x 7.8 TSSOP (PW) 14 32 mm² 5 x 6.4
  • Buffered inputs
  • Wide operating voltage range: 2 V to 6 V
  • Wide operating temperature range: –40°C to +85°C
  • Supports fanout up to 10 LSTTL loads
  • Significant power reduction compared to LSTTL logic ICs
  • Buffered inputs
  • Wide operating voltage range: 2 V to 6 V
  • Wide operating temperature range: –40°C to +85°C
  • Supports fanout up to 10 LSTTL loads
  • Significant power reduction compared to LSTTL logic ICs

This device contains four independent 2-input NAND Gates. Each gate performs the Boolean function Y =  A ● B in positive logic.

This device contains four independent 2-input NAND Gates. Each gate performs the Boolean function Y =  A ● B in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
SN74HC00-Q1 ACTIVE Automotive, 4-ch, 2-input, 2-V to 6-V 5.2 mA drive strength NAND gate AEC-Q100 qualified
Same functionality with different pin-out to the compared device
CD74HC00 ACTIVE 4-ch, 2-input, 2-V to 6-V 5.2 mA drive strength NAND gate Voltage range (2V to 6V), average drive strength (8mA), average propagation delay (20ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 23
Type Title Date
* Data sheet SNx4HC00 Quadruple 2-Input NAND Gates datasheet (Rev. H) PDF | HTML 14 Sep 2021
Technical article 如何閉鎖具有打嗝模式故障回應的電源轉換器 PDF | HTML 14 Mar 2024
Technical article 히컵 오류 응답을 지원하는 전력 컨버터를 래치하는 방법 PDF | HTML 14 Mar 2024
Technical article How to latch off a power converter that has a hiccup fault response PDF | HTML 20 Dec 2023
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Application note Optimizing Asset Tracking Systems With Logic and Translation Use Cases PDF | HTML 12 Apr 2021
Application brief SIM Voltage Translation PDF | HTML 05 Apr 2021
Application note Optimizing Design of Smart Thermostats with Logic and Translation Use Cases (Rev. A) PDF | HTML 01 Apr 2021
Application note Optimizing AC Drive Control Panel Systems With Logic and Translation Use Cases 20 Jan 2021
Application note Optimizing Design of Electronic Meters with Logic and Translation Use Cases 02 Jun 2020
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
Technical article It’s all in the family: a brief guide to logic family selection PDF | HTML 10 Sep 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Simulation model

SN74HC00 Behavioral SPICE Model

SCLM235.ZIP (7 KB) - PSpice Model

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos