SCLS084E December 1982 – April 2021 SN54HC11 , SN74HC11
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This device contains three independent 3-input AND gates. Each gate performs the Boolean function Y = A ● B ● C in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74HC11DR | SOIC (14) | 8.70 mm × 3.90 mm |
SN74HC11NR | PDIP (14) | 19.30 mm × 6.40 mm |
SN74HC11NSR | SO (14) | 10.20 mm × 5.30 mm |
SN74HC11PWR | TSSOP (14) | 5.00 mm × 4.40 mm |
SN54HC11JR | CDIP (14) | 21.30 mm × 7.60 mm |
SN54HC11WR | CFP (14) | 9.20 mm × 6.29 mm |
SN54HC11FKR | LCCC (20) | 8.90 mm × 8.90 mm |