SCLS115G December 1982 – September 2015 SN54HC164 , SN74HC164
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
SOIC, PDIP, SO, CDIP, CFP, or TSSOP NO. | NAME | ||
1 | A | I | Gated Serial Input 1 |
2 | B | I | Gated Serial Input 2 |
3 | QA | O | Parallel Output |
4 | QB | O | Parallel Output |
5 | QC | O | Parallel Output |
6 | QD | O | Parallel Output |
7 | GND | - | Ground |
8 | CLK | I | Clock |
9 | CLR | I | Clear 1 Active-Low |
10 | QE | O | Parallel Output |
11 | QF | O | Parallel Output |
12 | QG | O | Parallel Output |
13 | QH | O | Parallel Output |
14 | VCC | — | Power |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
LCCC NO. | NAME | ||
1 | NC | — | No Connect |
2 | A | I | Gated Serial Input 1 |
3 | B | I | Gated Serial Input 2 |
4 | QA | O | Parallel Output |
5 | NC | — | No Connect |
6 | QB | O | Parallel Output |
7 | NC | — | No Connect |
8 | QC | O | Parallel Output |
9 | QD | O | Parallel Output |
10 | GND | — | Ground |
11 | NC | — | No Connect |
12 | CLK | I | Clock |
13 | CLR | I | Clear 1 Active-Low |
14 | QE | O | Parallel Output |
15 | NC | — | No Connect |
16 | QF | O | Parallel Output |
17 | NC | — | No Connect |
18 | QG | O | Parallel Output |
19 | QH | O | Parallel Output |
20 | VCC | — | Power |