Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SNx4HC175 Quadruple D-Type Flip-Flops With Clear
1 Features
- Wide operating voltage range of 2 V to 6 V
- Outputs can drive up to 10 LSTTL Loads
- Low power consumption, 80-μA max ICC
- Contain four flip-flops with double-rail outputs
- Typical tpd = 13 ns
- ±4-mA output drive at 5 V
- Low input current of 1 μA max
2 Applications
- Buffer/storage registers
- Shift registers
- Pattern generators