SCLS042F July 1986 – October 2022 SN54HCT04 , SN74HCT04
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These devices contain six independent inverters. They perform the Boolean function Y = A in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74HCT04PW | TSSOP (14) | 5.00 mm × 4.40 mm |
SN74HCT04D | SOIC (14) | 8.65 mm × 3.90 mm |
SN74HCT04N | PDIP (14) | 19.31 mm × 6.35 mm |
SN74HCT04NSR | SO (14) | 10.20 mm × 5.30 mm |
SNJ54HCT04FK | LCCC (20) | 8.89 mm × 8.89 mm |
SNJ54HCT04J | CDIP (14) | 19.55 mm × 6.71 mm |