Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN6501 Transformer Driver for Isolated Power Supplies
1 Features
- Push-pull driver for small transformers
- Single 3.3-V or 5-V supply
- High primary-side current drive:
- 5-V Supply: 350 mA (Max)
- 3.3-V Supply: 150 mA (Max)
- Low ripple on rectified output permits small output capacitors
- Small 5-Pin SOT-23 Package
2 Applications
- Isolated interface power supply for CAN, RS-485, RS-422, RS-232, SPI, I2C, Low-Power LAN
- Industrial automation
- Process control
- Medical equipment