SLLSEA0I February 2012 – January 2021 SN6501
PRODUCTION DATA
When the supply voltage at Vcc ramps up to 2.4 V typical, the internal oscillator starts operating at a start frequency of 300 kHz. The output stage begins switching but the amplitude of the drain signals at D1 and D2 has not reached its full maximum yet.