SLLS040I August 1987 – January 2023 SN65ALS176 , SN75ALS176 , SN75ALS176A , SN75ALS176B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage(2) | 7 | V | ||
Voltage range at any bus terminal | -7 | 12 | V | ||
VI | Enable input voltage | 5.5 | V | ||
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | 260 | ℃ | |||
Tstg | Storage temperature range | -65 | 150 | ℃ |