SLLS040I August   1987  – January 2023 SN65ALS176 , SN75ALS176 , SN75ALS176A , SN75ALS176B

PRODUCTION DATA  

  1. Features
  2. Description
  3. Revision History
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions
    3. 5.3  Thermal Information
    4. 5.4  Electrical Characteristics - Driver
    5. 5.5  Switching Characteristics - Driver
    6. 5.6  Switching Characteristics - Driver
    7. 5.7  Symbol Equivalents
    8. 5.8  Electrical Characteristics - Receiver
    9. 5.9  Switching Characteristics - Receiver
    10. 5.10 Switching Characteristics - Receiver
    11. 5.11 Typical Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
  9. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics - Receiver

over recommended ranges of common-mode input voltage, supply voltage, and operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
VIT+ Positive-going input threshold voltage VO = 2.7 V, IO = –0.4 mA 0.2 V
VIT– Negative-going input threshold voltage VO = 0.5 V, IO = 8 mA –0.2(2) V
Vhys Hysteresis voltage (VIT+– VIT–) 60 mV
VIK Enable-input clamp voltage II = –18 mA –1.5 V
VOH High-level output voltage

VID = 200 mV,

See Figure 6-6

IOH = –400 mA, 2.7 V
VOL Low-level output voltage

VID = –200 mV,

SeeFigure 6

IOL = 8 mA, 0.45 V
IOZ High-impedance-state output current VO = 0.4 V to 2.4 V ±20 μA
VI Line input current Other input = 0 V(3) VI = 12 V 1 mA
VI = –7 V –0.8
IIH High-level-enable input current VIH = 2.7 V 20 μA
IIL Low-level-enable input current VIL = 0.4 V –100 μA
rI Input resistance 12 20
IOS Short-circuit output current VID = 200 mV, VO = 0 –15 –85 mA
ICC Supply current No load Outputs enabled 23 30 mA
Outputs disabled 19 26
All typical values are at VCC = 5 V, TA = 25°C.
The algebraic convention, in which the less positive (more negative) limit is designated minimum, is used in this data sheet for common-mode input voltage and threshold voltage levels only.
This applies for power on and power off. Refer to TIA/EIA-485-A for exact conditions.