SLLS040I August 1987 – January 2023 SN65ALS176 , SN75ALS176 , SN75ALS176A , SN75ALS176B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
DATA-SHEET PARAMETER |
TIA/EIA-422-B | TIA/EIA-485-A |
---|---|---|
VO | Voa, Vob | Voa, Vob |
|VOD1| | Vo | Vo |
|VOD2| | Vt(RL = 100 Ω) | Vt(RL = 54 W) |
|VOD3| | None | Vt (test termination measurement 2) |
Δ|VOD| | ||Vt| – |Vt|| | ||Vt| – |Vt|| |
VOC | |Vos| | |Vos| |
Δ|VOC| | |Vos– Vos| | |Vos– Vos| |
IOS | |Isa|, |Isb| | None |
IO | |Ixa|, |Ixb| | Iia, Iib |