SLLS040I August 1987 – January 2023 SN65ALS176 , SN75ALS176 , SN75ALS176A , SN75ALS176B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
td(OD) | Differential output delay time | ’ALS176 | RL = 54 Ω | CL = 50 pF, | See Figure 6-3 | 3 | 8 | 13 | ns |
’ALS176A | 4 | 7 | 11.5 | ||||||
’ALS176B | 5 | 8 | 10 | ||||||
tsk(p) | Pulse skew(2) | RL = 54 Ω | CL = 50 pF, | See Figure 6-3 | 0 | 2 | ns | ||
tsk(lim) | Pulse skew(3) | ’ALS176 | RL = 54 Ω | CL = 50 pF, | See Figure 6-3 | 10 | ns | ||
’ALS176A | 7.5 | ||||||||
’ALS176B | 5 | ||||||||
tt(OD) | Differential output transition time | RL = 54 Ω | CL = 50 pF, | See Figure 6-3 | 8 | ns | |||
tPZH | Output enable time to high level | RL = 110 Ω | CL = 50 pF, | See Figure 6-4 | 23 | 50 | ns | ||
tPZL | Output enable time to low level | RL = 110 Ω | CL = 50 pF, | See Figure 6-5 | 14 | 20 | ns | ||
tPHZ | Output disable time from high level | RL = 110 Ω | CL = 50 pF, | See Figure 6-4 | 20 | 35 | ns | ||
tPLZ | Output disable time from low level | RL = 110 Ω | CL = 50 pF, | See Figure 6-5 | 8 | 17 | ns |