SLLS740C March 2007 – February 2024 SN65C1167E , SN65C1168E
PRODUCTION DATA
The SN65C1167E and SN65C1168E consist of dual drivers and dual receivers with ±15kV ESD (Human Body Model [HBM]) and ±8-kV ESD (IEC61000-4-2 Air-Gap Discharge and Contact Discharge) for RS-422 bus pins. The devices meet the requirements of TIA/EIA-422-B and ITU recommendation V.11.
The SN65C1167E combines dual 3-state differential line drivers and 3-state differential line receivers, both of which operate from a single 5V power supply. The driver and receiver have active-high and active-low enables, respectively, which can be connected together externally to function as direction control.
SN65C1168E drivers have individual active-high enables.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
SN65C116xE | SO (16) | 10.3mm × 5.3mm |
TSSOP (16) | 5mm × 4.4mm | |
VQFN (16) | 4mm × 3.5mm |