SN65C1168E

ACTIVE

Dual Differential Drivers and Receivers With +/-8-kV IEC ESD Protection

Product details

Number of receivers 2 Number of transmitters 2 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 7 Number of nodes 32 Features IEC ESD protection Isolated No Supply current (max) (µA) 9000 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 2 Number of transmitters 2 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 7 Number of nodes 32 Features IEC ESD protection Isolated No Supply current (max) (µA) 9000 Rating Catalog Operating temperature range (°C) -40 to 85
SOP (NS) 16 79.56 mm² 10.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4 VQFN (RGY) 16 14 mm² 4 x 3.5
  • Meet or exceed standards TIA/EIA-422-B and ITU recommendation V.11
  • Operate from single 5V power supply
  • ESD Protection for RS-422 bus pins
    • ±15kV Human-body model (HBM)
    • ±8kV IEC 61000-4-2, Contact discharge
    • ±8kV IEC 61000-4-2, Air-gap discharge
  • Low supply-current requirements: 9mA maximum
  • Low pulse skew
  • Receiver input impedance: 17kΩ (Typical)
  • Receiver input sensitivity: ±200mV
  • Receiver common-mode input voltage range of –7V to +7V
  • Glitch-free power-up and power-down protection
  • Receiver 3-state outputs active-low enable (SN65C1167E only)
  • Meet or exceed standards TIA/EIA-422-B and ITU recommendation V.11
  • Operate from single 5V power supply
  • ESD Protection for RS-422 bus pins
    • ±15kV Human-body model (HBM)
    • ±8kV IEC 61000-4-2, Contact discharge
    • ±8kV IEC 61000-4-2, Air-gap discharge
  • Low supply-current requirements: 9mA maximum
  • Low pulse skew
  • Receiver input impedance: 17kΩ (Typical)
  • Receiver input sensitivity: ±200mV
  • Receiver common-mode input voltage range of –7V to +7V
  • Glitch-free power-up and power-down protection
  • Receiver 3-state outputs active-low enable (SN65C1167E only)

The SN65C1167E and SN65C1168E consist of dual drivers and dual receivers with ±15kV ESD (Human Body Model [HBM]) and ±8-kV ESD (IEC61000-4-2 Air-Gap Discharge and Contact Discharge) for RS-422 bus pins. The devices meet the requirements of TIA/EIA-422-B and ITU recommendation V.11.

The SN65C1167E combines dual 3-state differential line drivers and 3-state differential line receivers, both of which operate from a single 5V power supply. The driver and receiver have active-high and active-low enables, respectively, which can be connected together externally to function as direction control.

SN65C1168E drivers have individual active-high enables.

The SN65C1167E and SN65C1168E consist of dual drivers and dual receivers with ±15kV ESD (Human Body Model [HBM]) and ±8-kV ESD (IEC61000-4-2 Air-Gap Discharge and Contact Discharge) for RS-422 bus pins. The devices meet the requirements of TIA/EIA-422-B and ITU recommendation V.11.

The SN65C1167E combines dual 3-state differential line drivers and 3-state differential line receivers, both of which operate from a single 5V power supply. The driver and receiver have active-high and active-low enables, respectively, which can be connected together externally to function as direction control.

SN65C1168E drivers have individual active-high enables.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN65C116xE Dual Differential Drivers and Receivers With ±15kV ESD Protection datasheet (Rev. C) PDF | HTML 01 Feb 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65C1168E TINA-TI Reference Design

SLLM346.TSC (369 KB) - TINA-TI Reference Design
Simulation model

SN65C1168E TINA-TI Spice Model

SLLM347.ZIP (4 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOP (NS) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
VQFN (RGY) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos