SLLS740C March   2007  – February 2024 SN65C1167E , SN65C1168E

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Driver Output and Receiver Input ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Driver Section Electrical Characteristics
    6. 5.6 Receiver Section Electrical Characteristics
    7. 5.7 Driver Section Switching Characteristics
    8. 5.8 Receiver Section Switching Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Active High Driver Output Enables
      2. 7.3.2 Active Low Receiver Enables
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
    3. 8.3 Power Supply Recommendations
  10. Device and Documentation Support
    1. 9.1 Device Support
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over recommended operating free-air temperature range (unless otherwise noted) (1)
MINMAXUNIT
VCCSupply voltage(2)–0.57V
VIInput voltageDriver, DE, RE–0.57V
A or B, Receiver–1414
VIDDifferential input voltage(3)Receiver–1414V
VOOutput voltageDriver–0.57V
Receiver–0.5VCC + 0.5
IIKInput clamp currentDriver, VI < 0–20mA
IOKOutput clamp currentDriver, VO < 0–20mA
Receiver±20
IOOutput currentDriver±150mA
Receiver±25
ICCSupply current200mA
GND current–200mA
TJOperating virtual junction temperature150°C
TAOperating free-air temperature–4085°C
TstgStorage temperature–65150°C
Stresses beyond those listed under "absolute maximum ratings" may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under "recommended operating conditions" is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values except differential input voltage are with respect to the network GND.
Differential input voltage is measured at the noninverting terminal, with respect to the inverting terminal.