10 Revision History
Changes from Revision D (July 2017) to Revision E (October 2024)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Changed the Storage temperature MIN value from −44°C to −55°C in the
Absolute Maximum Ratings
Go
Changes from Revision C (April 2016) to Revision D (July 2017)
- Changed the differential input to receive a valid bus high from VID < VIT+ to VID > VIT+ in the Receiver Function Table
Go
- Changed the Half-Duplex Layout Example
Go
- Added the Receiving Notification of Documentation Updates
sectionGo
- Changed the Electrostatic Discharge Caution
statementGo
Changes from Revision B (January 2016) to Revision C (April 2016)
- Changed the signaling rate for SN65HVD1780-Q1 from 115 to 0.115 Bin the Recommended Operating Conditions table Go
Changes from Revision A (August 2015) to Revision B (January 2016)
- Changed HBM and CDM back to the AEC specification and split the IEC specification into a separate table Go
- Added the SN65HVD1780-Q1 and SN65HVD1782-Q1 devices to the Thermal Information tableGo
Changes from Revision * (September 2010) to Revision A (August 2015)
- Added Pin Configuration and Functions section, ESD
Ratings table, Feature Description section, Device Functional
Modes, Application and Implementation section, Power Supply
Recommendations section, Layout section, Device and
Documentation Support section, and Mechanical, Packaging, and
Orderable Information section Go
- Added new ListItem in Features, second one with sub list
itemsGo