SLLS961C July 2009 – June 2022 SN65HVDA195-Q1
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|
VSUP (2) | Supply line supply voltage(3) | 0 | 40 | V | ||
VNWake | NWake DC and transient input voltage (through serial resistor) | –0.3 | 40 | |||
INWake | NWake current if due to ground shifts VNWake ≤ VGND – 0.3 V, thus the current into NWake must be limited through a serial resistance. | –3.6 | mA | |||
VINH | INH voltage | –0.3 | VSUP + 0.3 | V | ||
VLogic_Input | Logic pin input voltage | RXD, TXD, EN | –0.3 | 5.5 | ||
VLIN | LIN DC-input voltage | –40 | 40 | |||
TA | Operational free-air temperature | –40 | 125 | °C | ||
TJ | Junction temperature | –40 | 150 | °C | ||
TSD | Thermal shutdown | 200 | °C | |||
TSD_HYS | Thermal shutdown hysteresis | 25 | °C | |||
Tstg | Storage temperature | –40 | 165 | °C |