SN65HVDA195-Q1

ACTIVE

Automotive Catalog LIN, MOST ECL, and K-Line Physical Interface

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLIN1027-Q1 ACTIVE Automotive local interconnect network (LIN) transceiver for K-line applications Newer version

SN65HVDA195-Q1

ACTIVE

Product details

Protocols LIN Number of channels 1 Supply voltage (V) 7 to 27 Bus fault voltage (V) -40 to 40 Signaling rate (max) (Bits) 100000 Rating Automotive
Protocols LIN Number of channels 1 Supply voltage (V) 7 to 27 Bus fault voltage (V) -40 to 40 Signaling rate (max) (Bits) 100000 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6
  • LIN Physical layer specification revision 2.0 compliant and conforms to SAEJ2602 recommended practice for LIN
  • LIN Bus speed up to 20-kbps LIN specified maximum and MOST ECL speeds down to 0 Baud
  • Supports ISO9141 (k-line)
  • Qualified for automotive applications
  • Sleep mode: ultra low current consumption, allows wake-up events from LIN bus, wake-up Input (external switch), or host microcontroller
  • High-speed receive capable
  • ESD protection to ±12 kV (human body model) on LIN pin
  • LIN pin handles voltage from –40 V to 40 V
  • Survives transient damage in automotive environment (ISO 7637)
  • Extended operation with supply from 7 V to 27 V DC (LIN specification 7 V to 18 V)
  • Interfaces to microcontroller with 5-V or 3.3-V I/O pins
  • Wake-up request on RXD pin
  • Control of external voltage regulator (INH pin)
  • Integrated pullup resistor and series diode for LIN responder applications
  • Low electromagnetic emission (EME), high electromagnetic immunity (EMI)
  • Bus terminal short circuit protected for short-to-battery or short-to-ground
  • Thermally protected
  • Ground disconnection fail-safe at system level
  • Ground shift operation at system level
  • Unpowered node does not disturb the network
  • LIN Physical layer specification revision 2.0 compliant and conforms to SAEJ2602 recommended practice for LIN
  • LIN Bus speed up to 20-kbps LIN specified maximum and MOST ECL speeds down to 0 Baud
  • Supports ISO9141 (k-line)
  • Qualified for automotive applications
  • Sleep mode: ultra low current consumption, allows wake-up events from LIN bus, wake-up Input (external switch), or host microcontroller
  • High-speed receive capable
  • ESD protection to ±12 kV (human body model) on LIN pin
  • LIN pin handles voltage from –40 V to 40 V
  • Survives transient damage in automotive environment (ISO 7637)
  • Extended operation with supply from 7 V to 27 V DC (LIN specification 7 V to 18 V)
  • Interfaces to microcontroller with 5-V or 3.3-V I/O pins
  • Wake-up request on RXD pin
  • Control of external voltage regulator (INH pin)
  • Integrated pullup resistor and series diode for LIN responder applications
  • Low electromagnetic emission (EME), high electromagnetic immunity (EMI)
  • Bus terminal short circuit protected for short-to-battery or short-to-ground
  • Thermally protected
  • Ground disconnection fail-safe at system level
  • Ground shift operation at system level
  • Unpowered node does not disturb the network

The SN65HVDA195 device is the Local Interconnect Network (LIN) physical interface and MOST ECL interface, which integrates the serial transceiver with wake-up and protection features. The bus is a single-wire bidirectional bus typically used for low-speed in-vehicle networks using data rates to 20 kbps. The device can transmit with an effective data rate of 0 kbps because it does not have dominant state time-out. The protocol output data stream on TXD is converted by the SN65HVDA195 into the bus signal through a current-limited wave-shaping driver as outlined by the LIN physical layer specification revision 2.0. The receiver converts the data stream from the bus and outputs the data stream through RXD. The bus has two states: dominant state (voltage near ground) and the recessive state (voltage near battery). In the recessive state, the bus is pulled high by the SN65HVDA195 internal pullup resistor and series diode, so no external pullup components are required for responder applications. Commander applications require an external pullup resistor (1 kΩ) plus a series diode per the LIN specification.

The SN65HVDA195 device is the Local Interconnect Network (LIN) physical interface and MOST ECL interface, which integrates the serial transceiver with wake-up and protection features. The bus is a single-wire bidirectional bus typically used for low-speed in-vehicle networks using data rates to 20 kbps. The device can transmit with an effective data rate of 0 kbps because it does not have dominant state time-out. The protocol output data stream on TXD is converted by the SN65HVDA195 into the bus signal through a current-limited wave-shaping driver as outlined by the LIN physical layer specification revision 2.0. The receiver converts the data stream from the bus and outputs the data stream through RXD. The bus has two states: dominant state (voltage near ground) and the recessive state (voltage near battery). In the recessive state, the bus is pulled high by the SN65HVDA195 internal pullup resistor and series diode, so no external pullup components are required for responder applications. Commander applications require an external pullup resistor (1 kΩ) plus a series diode per the LIN specification.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN65HVDA195-Q1 Automotive LIN and Most ECL Physical Interface datasheet (Rev. C) PDF | HTML 22 Jun 2022
Application note LIN Protocol and Physical Layer Requirements (Rev. A) PDF | HTML 24 Aug 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65HVDA195 IBIS Model

SLLM157.ZIP (105 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos