SLLS961C July 2009 – June 2022 SN65HVDA195-Q1
PRODUCTION DATA
In sleep mode, the SN65HVDA195 requires low quiescent current while the wake-up circuits remain active. This allows remote wake up through the LIN bus or local wake up through the NWake or EN pins.
The SN65HVDA195 has been designed for operation in the harsh automotive environment. The device can handle LIN bus voltage swings from 40 V down to ground and survive –40 V. The device also prevents back-feed current through LIN to the supply input, in case of a ground shift or supply voltage disconnection. It also features undervoltage, overtemperature, and loss-of-ground protection. In the event of a fault condition, the output is immediately switched off and remains off until the fault condition is removed.