SLLS961C July 2009 – June 2022 SN65HVDA195-Q1
PRODUCTION DATA
VSUP is the SN65HVDA195 device power supply pin. VSUP is connected to the battery through an external reverse battery blocking diode. The characterized operating voltage range for the SN65HVDA195 is from 7 V to 27 V. VSUP is protected for harsh automotive conditions up to 40 V.
The device contains a reset circuit to avoid false bus messages during undervoltage conditions when VSUP is less than VSUP_UNDER.