SLLSFG7B September 2020 – November 2022 SN65MLVD203B
PRODUCTION DATA
The SN65MLVD203B device is a multipoint low-voltage differential signaling (M-LVDS) line driver and receiver which is optimized to operate at signaling rates up to 200 Mbps. This device has a robust 3.3-V driver and receiver in the standard QFN footprint for demanding industrial applications. The bus pins are robust to ESD events, with high levels of protection to human-body model and IEC contact discharge specifications.
The device combines a differential driver and a differential receiver (transceiver), which operates from a single 3.3-V supply. The transceiver is optimized to operate at signaling rates up to 200 Mbps.
The SN65MLVD203B has enhancements over similar devices. Improved features include a controlled slew rate on the driver output to help minimize reflections from unterminated stubs, resulting in better signal integrity. The devices are characterized for operation from –40°C to 125°C.
The SN65MLVD203B M-LVDS transceiver is part of the TI extensive M-LVDS portfolio.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN65MLVD203B | RUM (WQFN, 16) | 4.00 mm × 4.00 mm |