SN65MLVD203B

ACTIVE

Multipoint-LVDS line driver and receiver (transceiver) with IEC ESD protection

alarmNotifications Order now

SN65MLVD203B

ACTIVE

Product details

Function Transceiver Protocols M-LVDS Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 200 Input signal LVTTL, M-LVDS Output signal LVTTL, M-LVDS Rating Catalog Operating temperature range (°C) -40 to 125
Function Transceiver Protocols M-LVDS Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 200 Input signal LVTTL, M-LVDS Output signal LVTTL, M-LVDS Rating Catalog Operating temperature range (°C) -40 to 125
WQFN (RUM) 16 16 mm² 4 x 4
  • Compatible with the M-LVDS standard TIA/EIA-899 for multipoint data interchange
  • Low-voltage differential 30-Ω to 55-Ω line driver and receiver for signaling rates(1) up to 200 Mbps, clock frequencies up to 100 MHz
    • Type-1 receiver incorporates 25 mV of hysteresis
  • Bus I/O protection
    • ±8-kV HBM
    • ±8-kV IEC 61000-4-2 contact discharge
  • Controlled driver output voltage transition times for improved signal quality
  • –1-V to 3.4-V common-mode voltage range allows data transfer with 2 V of ground noise
  • Bus pins high impedance when disabled or VCC ≤ 1.5 V
  • 100-Mbps device available (SN65MLVD202B)
  • Improved alternatives to SN65MLVD203 (1)

(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the bps of the unit (bits per second).

  • Compatible with the M-LVDS standard TIA/EIA-899 for multipoint data interchange
  • Low-voltage differential 30-Ω to 55-Ω line driver and receiver for signaling rates(1) up to 200 Mbps, clock frequencies up to 100 MHz
    • Type-1 receiver incorporates 25 mV of hysteresis
  • Bus I/O protection
    • ±8-kV HBM
    • ±8-kV IEC 61000-4-2 contact discharge
  • Controlled driver output voltage transition times for improved signal quality
  • –1-V to 3.4-V common-mode voltage range allows data transfer with 2 V of ground noise
  • Bus pins high impedance when disabled or VCC ≤ 1.5 V
  • 100-Mbps device available (SN65MLVD202B)
  • Improved alternatives to SN65MLVD203 (1)

(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the bps of the unit (bits per second).

The SN65MLVD203B device is a multipoint low-voltage differential signaling (M-LVDS) line driver and receiver which is optimized to operate at signaling rates up to 200 Mbps. This device has a robust 3.3-V driver and receiver in the standard QFN footprint for demanding industrial applications. The bus pins are robust to ESD events, with high levels of protection to human-body model and IEC contact discharge specifications.

The device combines a differential driver and a differential receiver (transceiver), which operates from a single 3.3-V supply. The transceiver is optimized to operate at signaling rates up to 200 Mbps.

The SN65MLVD203B has enhancements over similar devices. Improved features include a controlled slew rate on the driver output to help minimize reflections from unterminated stubs, resulting in better signal integrity. The devices are characterized for operation from –40°C to 125°C.

The SN65MLVD203B M-LVDS transceiver is part of the TI extensive M-LVDS portfolio.

The SN65MLVD203B device is a multipoint low-voltage differential signaling (M-LVDS) line driver and receiver which is optimized to operate at signaling rates up to 200 Mbps. This device has a robust 3.3-V driver and receiver in the standard QFN footprint for demanding industrial applications. The bus pins are robust to ESD events, with high levels of protection to human-body model and IEC contact discharge specifications.

The device combines a differential driver and a differential receiver (transceiver), which operates from a single 3.3-V supply. The transceiver is optimized to operate at signaling rates up to 200 Mbps.

The SN65MLVD203B has enhancements over similar devices. Improved features include a controlled slew rate on the driver output to help minimize reflections from unterminated stubs, resulting in better signal integrity. The devices are characterized for operation from –40°C to 125°C.

The SN65MLVD203B M-LVDS transceiver is part of the TI extensive M-LVDS portfolio.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN65MLVD203B Full-Duplex Type-1 Multipoint-LVDS Transceiver With IEC ESD Protection datasheet (Rev. B) PDF | HTML 02 Nov 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MLVD20XBEVM — SN65MLVD203B and SN65MLVD204B full-duplex and half-duplex multipoint LVDS (M-LVDS) evaluation mod

User guide: PDF
Buy from a distributor
Simulation model

SN65MLVD203B IBIS model

SLLM451.ZIP (40 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RUM) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos