SLLSFG7B September 2020 – November 2022 SN65MLVD203B
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.3 | 3.6 | V |
VIH | High-level input voltage | 2 | VCC | V | |
VIL | Low-level input voltage | 0 | 0.8 | V | |
Voltage at any bus terminal VA, VB, VY or VZ | –1.4 | 3.8 | V | ||
|VID| | Magnitude of differential input voltage | VCC | V | ||
RL | Differential load resistance | 30 | 50 | Ω | |
1/tUI | Signaling rate | 200 | Mbps | ||
TA | Operating free-air temperature in RUM package | –40 | 125 | °C |