SLLSFG7B September 2020 – November 2022 SN65MLVD203B
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIT+ | Positive-going differential input voltage threshold (2) |
Type 1 | See Figure 7-9 and Table 7-1 | 50 | mV | ||
VIT- | Negative-going differential input voltage threshold (2) |
Type 1 | –50 | mV | |||
VHYS | Differential input voltage hysteresis, (VIT+ – VIT–) | Type 1 | 25 | mV | |||
VOH | High-level output voltage (R) | IOH = –8 mA | 2.4 | V | |||
VOL | Low-level output voltage (R) | IOL = 8 mA | 0.4 | V | |||
IIH | High-level input current (RE) | VIH = 2 V to VCC | –10 | 1 | µA | ||
IIL | Low-level input current (RE) | VIL = GND to 0.8 V | –10 | 0 | µA | ||
IOZ | High-impedance output current (R) | VO = 0 V or 3.6 V | –10 | 15 | µA | ||
CA or CB | Input capacitance | VI = 0.4 sin(30E6πt) + 0.5 V(3), Other input at 1.2 V |
6 | pF | |||
CAB | Differential input capacitance | VAB = 0.4 sin(30E6πt) V(3) | 4.5 | pF | |||
CA/B | Input capacitance balance, (CA/CB) | 0.94 | 1.06 |