Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AC2G101
Dual
Configurable Clock Flip-Flops With Clear
1 Features
- Wide operating range of 1.5V to
6V
- Inputs accept voltages up to
6V
- Continuous ±24mA
output drive at 5V
- Supports up to ±75mA
output drive at 5V
in short bursts
- Drives 50Ω transmission
lines
- Maximum tpd of 11.3ns at 5V, 50pF load