SCASE17 September 2024 SN74AC2G101
ADVANCE INFORMATION
The SN74AC2G101 contains two independent D-type flip-flops with rising edge triggered configurable logic clock, active low clear, and data inputs. The clock inputs can be configured for many 1- and 2-input logic functions, including buffer, inverter, AND, OR, NAND, NOR, XOR, XNOR. All inputs have Schmitt-trigger architecture to support slow or noisy input signals..
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AC2G101 | BQB (WQFN, 16) | 3.6mm × 2.6mm | 3.6mm × 2.6mm |