SCASE17 September 2024 SN74AC2G101
ADVANCE INFORMATION
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 1.5 | 6 | V | |
VI | Input Voltage | 0 | VCC | V | |
VO | Output Voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.8V | –1 | mA | |
VCC = 2.5V | –2 | ||||
VCC = 3V | –12 | ||||
VCC = 4.5V to 6V | –24 | ||||
IOL | Low-level output current | VCC = 1.8V | 1 | mA | |
VCC = 2.5V | 2 | ||||
VCC = 3V | 12 | ||||
VCC = 4.5V to 6V | 24 | ||||
TA | Operating free-air temperature | –40 | 125 | °C |