Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
SNx4AHC123A Dual
Retriggerable Monostable Multivibrators
1 Features
- Operating range 2V to 5.5V VCC
- Schmitt-trigger circuitry on A, B, and CLR inputs for slow input transition rates
- Edge triggered from active-high or active-low
gated logic inputs
- Retriggerable for very long output pulses
- Overriding clear terminates output pulse
- Glitch-free power-up reset on outputs
- Latch-up performance exceeds 100mA per JESD 78,
class II