SCLS313Q March 1996 – January 2024 SN74AHC1G00
PRODUCTION DATA
The SN74AHC1G00 performs the Boolean function
Y
= A • B or Y = A + B
in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(2) |
---|---|---|---|
SN74AHC1G00 | DBV (SOT-23, 5) | 2.9 mm x 2.8 mm | 2.9 mm x 1.6 mm |
DCK (SC-70, 5) | 2 mm x 2.1 mm | 2 mm × 1.25 mm | |
DRL (SOT, 5) | 1.6 mm × 1.6 mm | 1.6 mm × 1.2 mm |