SCLS323P March 1996 – February 2024 SN74AHC1G86
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHC1G86 is a single 2-input exclusive-OR gate. The device performs the Boolean function Y = A × B or Y = AB + A B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHC1G86 | DBV (SOT-23, 5) | 2.8mm × 2.8mm | 2.9mm x 1.6mm |
DCK (SC-70, 5) | 2mm x 2.1mm | 2mm × 1.25mm | |
DRL (SOT-553, 5) | 1.6mm x 1.6mm | 1.6mm × 1.2mm |