SCLS323P March 1996 – February 2024 SN74AHC1G86
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SN74AHC1G86 is a low-drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The inputs can accept voltages to 5.5 V at any valid VCC making it Ideal for down translation.