SCLS323P March 1996 – February 2024 SN74AHC1G86
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 4.8 | 6.8 | 1 | 8 | 1 | 8.6 | ns | |
tPHL | 4.8 | 6.8 | 1 | 8 | 1 | 8.6 | |||||
tPLH | A or B | Y | CL = 50 pF | 6.3 | 8.8 | 1 | 10 | 1 | 11 | ns | |
tPHL | 6.3 | 8.8 | 1 | 10 | 1 | 11 |