SCLS334J March 1996 – October 2014 SN74AHCT16244
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Output voltage range(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 or VO > VCC | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±75 | mA |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 0 | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 0 | 2000 |
THERMAL METRIC(1) | SN74AHCT16244 | UNIT | |||
---|---|---|---|---|---|
DGG | DGV | DL | |||
48 PINS | 48 PINS | 48 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 72.5 | 83.5 | 64.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 26.8 | 35.7 | 34.5 | |
RθJB | Junction-to-board thermal resistance | 39.4 | 46.6 | 36.4 | |
ψJT | Junction-to-top characterization parameter | 2.6 | 4.3 | 11.1 | |
ψJB | Junction-to-board characterization parameter | 39.1 | 46.0 | 36.1 |
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN74AHCT16244 | –40°C to 125°C SN74AHCT16244 |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = –50 µA | 4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | V | ||||
IOH = –8 mA | 3.94 | 3.8 | 3.8 | ||||||||
VOL | IOL = 50 µA | 4.5 V | 0.1 | 0.1 | 0.1 | V | |||||
IOL = 8 mA | 0.36 | 0.44 | 0.44 | ||||||||
II | VI = VCC or GND | 0 V to 5.5 V |
±0.1 | ±1 | ±1 | µA | |||||
IOZ | VO = VCC or GND | 5.5 V | ±0.25 | ±2.5 | ±2.5 | µA | |||||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 4 | 40 | 40 | µA | |||||
ΔICC(1) | One input at 3.4 V, Other inputs at VCC or GND |
5.5 V | 1.35 | 1.5 | 1.5 | mA | |||||
Ci | VI = VCC or GND | 5 V | 2.5 | 10 | 10 | 10 | pF | ||||
Co | VO = VCC or GND | 5 V | 3 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN74AHCT16244 | TA = –40°C to 125°C SN74AHCT16244 |
UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 5.4(1) | 8.5(1) | 1 | 9.5 | 1 | 10.5 | ns |
tPHL | 5.4(1) | 8.5(1) | 1 | 9.5 | 1 | 10.5 | ||||
tPZH | OE | Y | CL = 15 pF | 7.7(1) | 10.4(1) | 1 | 12 | 1 | 13 | ns |
tPZL | 7.7(1) | 10.4(1) | 1 | 12 | 1 | 13 | ||||
tPHZ | OE | Y | CL = 15 pF | 5(1) | 10.4(1) | 1 | 12 | 1 | 13 | ns |
tPLZ | 5(1) | 10.4(1) | 1 | 12 | 1 | 13 | ||||
tPLH | A | Y | CL = 50 pF | 7 | 9.5 | 1 | 10.5 | 1 | 11.5 | ns |
tPHL | 5.9 | 9.5 | 1 | 10.5 | 1 | 11.5 | ||||
tPZH | OE | Y | CL = 50 pF | 8.2 | 11.4 | 1 | 13 | 1 | 14.5 | ns |
tPZL | 8.2 | 11.4 | 1 | 13 | 1 | 14.5 | ||||
tPHZ | OE | Y | CL = 50 pF | 8.8 | 11.4 | 1 | 13 | 1 | 14 | ns |
tPLZ | 8.8 | 11.4 | 1 | 13 | 1 | 14 | ||||
tsk(o) | CL = 50 pF | 1(2) | 1 | 1 | ns |
PARAMETER | SN74AHCT16244 | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.7 | V | ||
VOL(V) | Quiet output, minimum dynamic VOL | –0.7 | V | ||
VOH(V) | Quiet output, minimum dynamic VOH | 4.8 | V | ||
VIH(D) | High-level dynamic input voltage | 2 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.8 | V |
PARAMETER | TEST CONDITIONS | TYP | UNIT | ||
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | No load, | f = 1 MHz | 8.2 | pF |