SCLS319R March 1996 – February 2024 SN74AHCT1G04
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN(1) | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5.5 | V | |
VIH | High-level input voltage | 2 | V | ||
VIL | Low-level Input voltage | 0.8 | V | ||
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | –8 | mA | ||
IOL | Low-level output current | 8 | mA | ||
Δt/Δv | Input Transition rise or fall rate | 20 | ns/V | ||
TA | Operating free-air temperature | –40 | 125 | °C |