SCES604J SEPTEMBER 2004 – December 2016 SN74AUP1G00
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This single 2-input positive-NAND gate performs the Boolean function Y = A × B or Y = A + B in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AUP1G00DBV | SOT-23 (5) | 2.90 mm × 1.60 mm |
SN74AUP1G00DCK | SC70 (5) | 2.00 mm × 1.25 mm |
SN74AUP1G00DRL | SOT (5) | 1.60 mm × 1.20 mm |
SN74AUP1G00DRY | SON (6) | 1.45 mm × 1.00 mm |
SN74AUP1G00DSF | SON (6) | 1.00 mm × 1.00 mm |
SN74AUP1G00YFP | DSBGA (6) | 1.00 mm × 1.40 mm |
SN74AUP1G00YZP | DSBGA (5) | 1.37 mm × 0.87 mm |
SN74AUP1G00DPW | X2SON (5) | 0.80 mm × 0.80 mm |